IESNA:LM-63-2002
[TEST]P1641730
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30324.1
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6700.6 6275.9 5846.7 5499.4 5227.3 5041.5 4953.0 4933.1 4995.0 5165.4 5424.2 5780.3 6202.9 6632.0 7010.3 
7406.3 7930.5 8441.5 9091.9 9742.3 10180.3 10164.8 9366.2 7762.4 5860.0 4397.7 3475.3 2831.5 2280.7 1575.0 1061.8 
641.5 371.6 163.7 28.8 0.0 0.0 
6700.6 6298.0 5860.0 5512.7 5222.9 5045.9 4944.1 4926.4 4986.2 5149.9 5410.9 5760.4 6189.6 6618.7 7025.8 
7466.0 7957.1 8505.7 9153.9 9806.4 10255.5 10213.5 9439.2 7824.4 5784.8 4322.5 3433.2 2805.0 2240.9 1577.3 1070.7 
645.9 387.1 174.8 35.4 0.0 0.0 
6700.6 6284.7 5860.0 5503.8 5245.0 5059.2 4955.2 4924.2 4961.8 5112.3 5371.1 5720.6 6167.5 6636.4 7154.1 
7634.1 8171.7 8848.6 9538.8 10151.5 10585.1 10527.6 9755.6 8142.9 5935.2 4355.7 3528.4 2902.3 2393.5 1654.7 1092.8 
696.8 433.6 236.7 50.9 0.0 0.0 
6700.6 6368.8 5939.6 5610.0 5342.3 5160.9 5048.1 4990.6 4990.6 5076.9 5291.4 5605.6 6028.1 6570.1 7165.1 
7777.9 8441.5 9158.3 9936.9 10726.7 11275.3 11324.0 10751.0 9370.6 7010.3 4658.8 3736.3 3287.2 2900.1 2349.3 
1550.7 937.9 628.2 365.0 115.0 0.0 0.0 
6700.6 6373.2 5992.7 5678.6 5430.8 5256.1 5138.8 5059.2 5019.4 5039.3 5154.3 5382.1 5729.5 6202.9 6804.6 
7477.0 8253.5 9096.3 10049.8 11122.7 12204.4 12983.1 13067.1 12321.6 10538.7 7145.2 4165.5 3377.9 3141.2 3032.8 
2793.9 1926.8 1300.7 758.8 278.7 0.0 0.0 
6700.6 6479.4 6134.3 5835.6 5618.8 5441.9 5302.5 5211.8 5147.7 5116.7 5141.0 5231.7 5424.2 5742.7 6174.1 
6744.8 7527.9 8410.6 9408.2 10655.9 12213.2 14002.9 15699.6 16569.0 16591.1 15250.5 11613.8 6240.5 3776.1 3260.7 
3163.4 2953.2 2218.8 1887.0 995.5 6.6 0.0 
6700.6 6539.1 6271.4 6010.4 5813.5 5643.2 5510.4 5410.9 5340.1 5295.9 5287.0 5320.2 5395.4 5559.1 5817.9 
6202.9 6749.2 7437.2 8317.7 9463.6 10821.8 12640.2 15312.5 18705.9 21701.1 23408.9 23422.2 21002.1 15044.8 8510.1 
4534.9 3072.7 2378.1 1856.0 1440.1 216.8 0.0 
6700.6 6590.0 6417.4 6233.8 6067.9 5919.7 5795.8 5700.7 5632.1 5581.2 5559.1 5556.9 5574.6 5623.3 5736.1 
5948.5 6295.8 6815.6 7554.5 8530.0 9808.6 11436.8 13356.9 15803.6 19121.8 23661.1 28569.8 30861.6 29693.6 
24725.1 18719.2 13569.3 8319.9 3287.2 1451.2 389.3 0.0 
6700.6 6594.4 6428.5 6255.9 6101.1 5955.1 5831.2 5738.3 5674.1 5623.3 5601.1 5596.7 5605.6 5645.4 5740.5 
5944.0 6264.8 6760.3 7499.2 8439.3 9693.6 11343.9 13191.0 15575.7 18741.3 23032.8 28173.9 31016.5 29943.6 
25267.1 19101.9 13870.1 8660.5 3238.6 1364.9 387.1 0.0 
6700.6 6660.8 6587.8 6512.6 6426.3 6326.7 6238.2 6180.7 6143.1 6118.8 6101.1 6081.2 6070.1 6067.9 6112.2 
6225.0 6455.0 6862.1 7474.8 8344.2 9543.2 11016.5 12604.8 14334.7 16184.0 18272.3 20692.4 23342.5 24922.0 23490.8 
19416.0 12799.5 5689.6 1586.1 601.7 170.3 0.0 
6700.6 6705.0 6709.4 6724.9 6742.6 6733.8 6736.0 6749.2 6775.8 6802.3 6813.4 6802.3 6780.2 6760.3 6769.2 
6824.5 6972.7 7278.0 7837.6 8682.7 9872.8 11304.1 12921.1 14699.7 16489.3 18212.6 19980.1 21619.3 21156.9 18599.7 
15374.4 9529.9 3028.4 1050.8 435.8 150.4 0.0 
6700.6 6733.8 6758.1 6791.3 6822.3 6820.0 6815.6 6811.2 6811.2 6791.3 6744.8 6671.8 6594.4 6503.7 6426.3 
6397.5 6444.0 6625.4 6957.2 7550.0 8576.5 9870.6 11434.6 13206.5 15009.4 16878.7 18590.9 20044.2 19026.6 16270.3 
13180.0 7797.8 2488.7 949.0 420.3 148.2 0.0 
6700.6 6674.0 6702.8 6733.8 6749.2 6724.9 6685.1 6634.2 6576.7 6505.9 6388.7 6253.7 6103.3 5950.7 5815.7 
5709.5 5665.3 5698.5 5826.8 6163.0 6769.2 7819.9 9220.2 10850.6 12573.8 14471.8 16279.2 17276.8 15754.9 13339.2 
10578.5 6112.2 2123.7 820.7 393.8 148.2 0.0 
6700.6 6727.1 6729.3 6702.8 6643.1 6514.8 6351.1 6167.5 5970.6 5751.6 5497.2 5211.8 4911.0 4588.0 4256.2 
3913.3 3570.4 3220.9 2858.1 2499.7 2176.7 1971.0 1971.0 2311.7 3154.5 4265.0 5236.1 4554.8 2583.8 1727.7 1320.6 
973.3 617.2 327.4 181.4 77.4 0.0 
6700.6 6733.8 6678.5 6576.7 6397.5 6152.0 5866.6 5541.4 5167.6 4760.5 4309.3 3780.6 3192.1 2579.4 1931.2 1455.6 
1199.0 1084.0 1026.4 991.0 966.7 949.0 935.7 924.7 909.2 918.0 986.6 1126.0 1212.3 1070.7 878.2 694.6 477.8 243.3 130.5 37.6 
0.0 
6700.6 6722.7 6598.8 6390.9 6101.1 5742.7 5324.6 4815.8 4229.6 3577.0 2800.6 2061.7 1493.2 1216.7 1090.6 1028.6 984.4 
953.4 926.9 900.3 880.4 856.1 825.1 800.8 778.7 763.2 765.4 811.9 876.0 798.6 621.6 438.0 289.8 192.5 104.0 22.1 0.0 
6700.6 6713.9 6517.0 6211.7 5815.7 5329.1 4751.7 4034.9 3176.6 2336.0 1701.1 1367.1 1190.1 1090.6 1035.3 995.5 953.4 
918.0 882.6 853.9 831.8 807.4 778.7 745.5 703.5 663.6 628.2 586.2 542.0 484.5 393.8 307.5 236.7 161.5 79.6 11.1 0.0 
6700.6 6647.5 6375.4 5983.8 5483.9 4886.6 4150.0 3240.8 2378.1 1754.2 1431.3 1258.7 1148.1 1077.3 1022.0 973.3 929.1 
882.6 840.6 809.6 787.5 763.2 727.8 690.2 648.2 603.9 553.0 502.2 444.6 391.5 336.2 278.7 214.6 143.8 70.8 6.6 0.0 
6700.6 6590.0 6278.1 5793.6 5214.0 4479.6 3619.1 2665.6 1960.0 1612.7 1404.7 1256.5 1148.1 1070.7 1006.5 951.2 900.3 
856.1 820.7 789.7 761.0 727.8 692.4 654.8 615.0 566.3 519.9 469.0 422.5 373.9 323.0 267.7 205.7 134.9 66.4 2.2 0.0 
6700.6 6583.3 6233.8 5716.2 5030.4 4236.3 3258.5 2364.8 1884.7 1652.5 1477.7 1314.0 1176.9 1075.1 999.9 935.7 887.1 
851.7 820.7 787.5 754.3 714.5 672.5 632.7 586.2 542.0 499.9 451.3 404.8 360.6 309.7 254.4 192.5 126.1 55.3 0.0 0.0 
6700.6 6521.4 6154.2 5603.4 4895.5 4026.1 3052.8 2238.7 1891.4 1714.4 1555.1 1371.5 1212.3 1088.4 991.0 931.3 887.1 
856.1 825.1 791.9 752.1 707.9 663.6 619.4 570.7 526.5 480.0 438.0 396.0 349.5 298.6 245.5 181.4 115.0 46.5 0.0 0.0 
6700.6 6521.4 6154.2 5598.9 4895.5 4012.8 3035.1 2243.1 1898.0 1723.3 1577.3 1391.4 1207.8 1088.4 995.5 929.1 887.1 
858.3 825.1 791.9 752.1 707.9 663.6 619.4 568.5 524.3 477.8 435.8 393.8 347.3 296.4 243.3 179.2 112.8 44.2 0.0 0.0 
